JAJSNE7A November 2021 – February 2022 SN74HCS574-Q1
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|
fmax | Max switching frequency | 2 V | 49 | MHz | ||||
4.5 V | 120 | |||||||
6 V | 135 | |||||||
tpd | Propogation delay | CLK | Any Q | 2 V | 26 | 40 | ns | |
4.5 V | 12.2 | 14 | ||||||
6 V | 10.3 | 11 | ||||||
ten | Enable time | OE | Any Q | 2 V | 22.16 | 28.8 | ns | |
4.5 V | 10.94 | 14.2 | ||||||
6 V | 9.23 | 12.0 | ||||||
tdis | Disable time | OE | Any Q | 2 V | 11.08 | 14.4 | ns | |
4.5 V | 7.65 | 9.9 | ||||||
6 V | 7.01 | 9.1 | ||||||
tt | Transition-time | Any Q | 2 V | 14.6 | 19.4 | ns | ||
4.5 V | 7.7 | 9.6 | ||||||
6 V | 7.4 | 10.4 |