JAJSN32A October 2021 – December 2022 SN74HCS574
PRODUCTION DATA
PARAMETER | CONDITION | VCC | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|
fclock | Clock Frequency | 2 V | 49 | MHz | ||
4.5 V | 120 | |||||
6 V | 135 | |||||
tw | Pulse duration | CLK high or low | 2 V | 12 | ns | |
4.5 V | 6 | |||||
6 V | 6 | |||||
tsu | Setup time | Data before CLK↑ | 2 V | 18 | ns | |
4.5 V | 6 | |||||
6 V | 6 | |||||
th | Hold time, data after CLK↑ | 2 V | 0 | ns | ||
4.5 V | 0 | |||||
6 V | 0 |