SCLS801A February 2020 – June 2020 SN74HCS72
PRODUCTION DATA.
The power supply can be any voltage between the minimum and maximum supply voltage rating located in the Absolute Maximum Ratings table. Each VCC terminal should have a bypass capacitor to prevent power disturbance. For this device, a 0.1-μF capacitor is recommended. It is acceptable to parallel multiple bypass caps to reject different frequencies of noise. The 0.1-μF and 1-μF capacitors are commonly used in parallel. The bypass capacitor should be installed as close to the power terminals as possible for best results.