JAJSO80F March 1984 – March 2022 SN54HCT138 , SN74HCT138
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | -0.5 | 7 | V | |
IIK | Input clamp current(2) | (VI < 0 or VI > VCC) | ±20 | mA | |
IOK | Output clamp current(2) | (VO < 0 or VO > VCC) | ±20 | mA | |
IO | Continuous output current | (VO = 0 to VCC) | ±25 | mA | |
Continuous current through VCC or GND | ±50 | mA | |||
TJ | Junction temperature | 150 | °C | ||
Tstg | Storage temperature | -65 | 150 | °C |