JAJSN38A October 2021 – December 2021 SN74HCT165-Q1
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC | TA = 25°C | -40°C to 125°C | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | ||||||
fmax | 4.5 V | 31 | 25 | MHz | |||||||
tpd | Propagation delay | SH/LD | QH or QH | 4.5 V | 40 | 60 | ns | ||||
5.5 V | 40 | 60 | |||||||||
CLK | QH or QH | 4.5 V | 40 | 60 | |||||||
5.5 V | 40 | 60 | |||||||||
H | QH or QH | 4.5 V | 35 | 53 | |||||||
5.5 V | 35 | 53 | |||||||||
tt | Transition-time | Any output | 4.5 V | 12 | 15 | ns | |||||
Any output | 5.5 V | 14 | 17 |