JAJSN37A October 2021 – December 2021 SN74HCT165
PRODUCTION DATA
PARAMETER | CONDITION | VCC | TA = 25°C | -40°C to 125°C | UNIT | |||
---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | |||||
fclock | Clock frequency | 4.5 V | 31 | 25 | MHz | |||
tw | Pulse duration | SH/LD low | 4.5 V | 20 | 25 | ns | ||
5.5 V | 20 | 25 | ||||||
CLK high or low | 4.5 V | 18 | 23 | |||||
5.5 V | 18 | 23 | ||||||
tsu | Setup time | SH/LD high before CLK↑ | 4.5 V | 20 | 25 | ns | ||
5.5 V | 20 | 25 | ||||||
SER before CLK↑ | 4.5 V | 20 | 25 | |||||
5.5 V | 20 | 25 | ||||||
CLK INH low before CLK↑ | 4.5 V | 20 | 25 | |||||
5.5 V | 20 | 25 | ||||||
CLK INH high before CLK↑ | 4.5 V | 20 | 25 | |||||
5.5 V | 20 | 25 | ||||||
Data before SH/LD↓ | 4.5 V | 20 | 25 | |||||
5.5 V | 20 | 25 | ||||||
th | Hold time | Ser data after CLK↑ or CLK INH↑ | 4.5 V | 7 | 9 | ns | ||
5.5 V | 7 | 9 | ||||||
PAR data after SH/LD↓ | 4.5 V | 7 | 9 | |||||
5.5 V | 7 | 9 |