JAJSNY8C June 2003 – June 2022 SN74HCT244-Q1
PRODUCTION DATA
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC | TA = 25°C | MIN | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | |||||||
tpd | A | Y | 4.5 V | 15 | 28 | 42 | ns | ||
5.5 V | 13 | 25 | 38 | ||||||
ten | OE | Y | 4.5 V | 21 | 35 | 53 | ns | ||
5.5 V | 19 | 32 | 48 | ||||||
tdis | OE | Y | 4.5 V | 19 | 35 | 53 | ns | ||
5.5 V | 18 | 32 | 48 | ||||||
tt | Y | 4.5 V | 8 | 12 | 18 | ns | |||
5.5 V | 7 | 11 | 16 |