JAJSNY8C June 2003 – June 2022 SN74HCT244-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | 4.5 | 5 | 5.5 | V | |
VIH | High-level input voltage | VCC = 4.5 V to 5.5 V | 2 | V | ||
VIL | Low-level input voltage | VCC = 4.5 V to 5.5 V | 0.8 | V | ||
VI | Input voltage | 0 | VCC | V | ||
VO | Output voltage | 0 | VCC | V | ||
Δt/Δv | Input transition rise/fall time | 500 | ns | |||
TA | Operating free-air temperature | −40 | 125 | °C |