JAJSNX7G July 2003 – July 2022 SN74HCT573
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
tpd is the maximum between tPLH and tPHL
A. CL includes probe and test-fixture capacitance.
B. Waveform 1 is for an output with internal conditions such that the output is low
except when diabled by the output control.
Waveform 2
is for an output with internal conditions such that the output is high except when
diabled by the output control.
C. Phase relationships between waveforms were chosen arbitrarily. All input pulses are supplied by generators having the following charactersitics: PRR ≤ 1 MHz, ZO = 50 Ω, tr = 6 ns, tf = 6 ns.
D. The outputs are measured one at a time with one input transition per measurement.
E. tPLZ and tPHZ are the same as tdis.
F. tPZL and tPZH are the same as ten.