JAJSN39A October 2021 – December 2021 SN74HCT595-Q1
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC | TA = 25°C | -40°C to 125°C | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | ||||||
fmax | 4.5 V | 31 | 25 | MHz | |||||||
tpd | Propogation delay | SRCLK | QH' | 4.5 V | 42 | 53 | ns | ||||
5.5 V | 42 | 53 | |||||||||
RCLK | QA - QH | 4.5 V | 40 | 50 | |||||||
5.5 V | 40 | 50 | |||||||||
tPHL | Propogation delay | SRCLR | QH' | 4.5 V | 40 | 50 | ns | ||||
5.5 V | 40 | 50 | |||||||||
ten | Enable time | OE | QA - QH | 4.5 V | 35 | 44 | ns | ||||
5.5 V | 35 | 44 | |||||||||
tdis | Disable time | OE | QA - QH | 4.5 V | 30 | 38 | ns | ||||
5.5 V | 30 | 38 | |||||||||
tt | Transition-time | Any output | 4.5 V | 12 | 15 | ns | |||||
Any output | 5.5 V | 14 | 17 |