SDLS146B October 1976 – September 2016 SN54LS245 , SN74LS245
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The SNx4LS245 uses Schottky transistor logic to perform the standard '245 transceiver function. This standard logic function has a common pinout, direction select pin, and active-low output enable. When the outputs are disabled, the A and B sides of the device are effectively isolated.
The 3-state outputs can drive bus lines directly. All outputs can be put into high impedance mode through the OE pin.
This device has PNP inputs which reduce dc loading on bus lines.
The bus inputs have built-in hysteresis that improves noise margins.
The SNx4LS245 performs the standard '245 logic function. Data can be transmitted from A to B or from B to A depending on the DIR pin value, or the A and B sides can be isolated from one another by setting the OE pin HIGH.
INPUTS | OPERATION | |
---|---|---|
OE | DIR | |
L | L | B data to A bus |
L | H | A data to B bus |
H | X | Isolation |