SCLS388K September 1997 – December 2014 SN74LV04A
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
These hex inverters are designed for 2-V to 5.5-V VCC operation. The SN74LV04A devices contain six independent inverters. These devices perform the Boolean function Y = A.
These devices are fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the devices when they are powered down.
The inputs are high impedance when VCC = 0V.
INPUT A |
OUTPUT Y |
---|---|
H | L |
L | H |