JAJSPX5K May 2000 – March 2023 SN74LV06A
PRODMIX
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
These hex inverter buffers/drivers are designed for 2-V to 5.5-V VCC operation.
The SN74LV06A device performs the Boolean function Y = A in positive logic.
The open-drain output require pull-up resistors to perform correctly and can be connected to other open-drain outputs to implement active-low wired-OR or active-high wired-AND functions.
These devices are fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current back-flow through the devices when they are powered down.