The 'LV123A devices are dual retriggerable monostable multivibrators designed for 2-V to 5.5-V VCC operation.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LV123AD | SOIC (16) | 6.00 mm x 9.90 mm |
SN74LV123ADB | SSOP (16) | 7.80 mm x 6.20 mm |
SN74LV123ANS | SO (16) | 7.80 mm x 10.20 mm |
SN74LV123APW | TSSOP (16) | 6.40 mm x 5.00 mm |
SN74LV123ARGY | VQFN (16) | 3.50 mm x 4.00 mm |
Changes from P Revision (November 2013) to Q Revision
Changes from O Revision (April 1998) to P Revision
These edge-triggered multivibrators feature output pulse-duration control by three methods. In the first method, the A input is low, and the B input goes high. In the second method, the B input is high, and the A input goes low. In the third method, the A input is low, the B input is high, and the clear (CLR) input goes high.
The output pulse duration is programmable by selecting external resistance and capacitance values. The external timing capacitor must be connected between Cext and Rext/Cext (positive) and an external resistor connected between Rext/Cext and VCC. To obtain variable pulse durations, connect an external variable resistance between Rext/Cext and VCC. The output pulse duration also can be reduced by taking CLR low.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1A | 1 | I | Channel 1 falling edge trigger input when 1B = L; Hold low for other input methods |
1B | 2 | I | Channel 1 rising edge trigger input when 1A = H; Hold high for other input methods |
1CLR | 3 | I | Channel 1 rising edge trigger when 1A = H and 1B = L; Hold high for other input methods; Can cut pulse length short by driving low during output |
1Q | 4 | O | Channel 1 inverted output |
2Q | 5 | O | Channel 2 output |
2Cext | 6 | — | Channel 2 external capacitor negative connection |
2Rext/Cext | 7 | — | Channel 2 external capacitor and resistor junction connection |
GND | 8 | — | Ground |
2A | 9 | I | Channel 2 falling edge trigger input when 2B = L; Hold low for other input methods |
2B | 10 | I | Channel 2 rising edge trigger input when 2A = H; Hold high for other input methods |
2CLR | 11 | I | Channel 2 rising edge trigger when 2A = H and 2B = L; Hold high for other input methods; Can cut pulse length short by driving low during output |
2Q | 12 | O | Channel 2 inverted output |
1Q | 13 | O | Channel 1 output |
1Cext | 14 | — | Channel 1 external capacitor negative connection |
1Rext/Cext | 15 | — | Channel 1 external capacitor and resistor junction connection |
VCC | 16 | — | Power supply |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | –0.5 | 7 | V | |
VI | Input voltage(2) | –0.5 | 7 | V | |
VO | Voltage applied to any output in the high-impedance or power-off state(2) | –0.5 | 7 | V | |
VO | Output voltage in the high or low state(2)(3) | –0.5 | VCC + 0.5 | V | |
VO | Output voltage in power-off state(2) | –0.5 | 7 | V | |
IIK | Input clamp current | VI < 0 | –20 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | VO = 0 to VCC | ±25 | mA | |
Continuous current through VCC or GND | ±50 | mA | |||
Tj | Junction temperature | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 |
SN54LV123A(2) | SN74LV123A | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|
MIN | NOM | MAX | MIN | NOM | MAX | ||||
VCC | Supply voltage | 2 | 5.5 | 2 | 5.5 | V | |||
VIH | High-level input voltage | VCC = 2 V | 1.5 | 1.5 | V | ||||
VCC = 2.3 V to 2.7 V | VCC × 0.7 | VCC × 0.7 | |||||||
VCC = 3 V to 3.6 V | VCC × 0.7 | VCC × 0.7 | |||||||
VCC = 4.5 V to 5.5 V | VCC × 0.7 | VCC × 0.7 | |||||||
VIL | Low-level input voltage | VCC = 2 V | 0.5 | 0.5 | V | ||||
VCC = 2.3 V to 2.7 V | VCC × 0.3 | VCC × 0.3 | |||||||
VCC = 3 V to 3.6 V | VCC × 0.3 | VCC × 0.3 | |||||||
VCC = 4.5 V to 5.5 V | VCC × 0.3 | VCC × 0.3 | |||||||
VI | Input voltage | 0 | 5.5 | 0 | 5.5 | V | |||
VO | Output voltage | 0 | VCC | 0 | VCC | V | |||
IOH | High-level output current | VCC = 2 V | –50 | –50 | µA | ||||
VCC = 2.3 V to 2.7 V | –2 | –2 | mA | ||||||
VCC = 3 V to 3.6 V | –6 | –6 | |||||||
VCC = 4.5 V to 5.5 V | –12 | –12 | |||||||
IOL | Low-level output current | VCC = 2 V | 50 | 50 | µA | ||||
VCC = 2.3 V to 2.7 V | 2 | 2 | mA | ||||||
VCC = 3 V to 3.6 V | 6 | 6 | |||||||
VCC = 4.5 V to 5.5 V | 12 | 12 | |||||||
Rext | External timing resistance | VCC = 2 V | 5 | 5 | kΩ | ||||
VCC ≥ 3 V | 1 | 1 | |||||||
Cext | External timing capacitance | No restriction | No restriction | pF | |||||
Δt/ΔVCC | Power-up ramp rate | 1 | 1 | ms/V | |||||
TA | Operating free-air temperature | –55 | 125 | –40 | 125 | °C |
THERMAL METRIC(1) | SNx4LV123A | UNIT | ||||||
---|---|---|---|---|---|---|---|---|
D (SOIC) | DB (SSOP) | DGV (TVSOP) | NS (SO) | PW (TSSOP) | RGY (VQFN) | |||
16 PINS | 16 PINS | 16 PINS | 16 PINS | 16 PINS | 16 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 73 | 82 | 120 | 64 | 108 | 39 | °C/W |
PARAMETER | TEST CONDITIONS | VCC | –55°C to 125°C SN54LV123A(2) |
–40°C to 85°C SN74LV123A |
Recommended –40°C to 125°C SN74LV123A |
UNIT | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||||
VOH | IOH = –50 µA | 2 V to 5.5 V |
VCC – 0.1 | VCC – 0.1 | VCC – 0.1 | V | ||||||||
IOH = –2 mA | 2.3 V | 2 | 2 | 2 | ||||||||||
IOH = –6 mA | 3 V | 2.48 | 2.48 | 2.48 | ||||||||||
IOH = –12 mA | 4.5 V | 3.8 | 3.8 | 3.8 | ||||||||||
VOL | IOL = 50 µA | 2 V to 5.5 V |
0.1 | 0.1 | 0.1 | V | ||||||||
IOL = 2 mA | 2.3 V | 0.4 | 0.4 | 0.4 | ||||||||||
IOL = 6 mA | 3 V | 0.44 | 0.44 | 0.44 | ||||||||||
IOL = 12 mA | 4.5 V | 0.55 | 0.55 | 0.55 | ||||||||||
II | Rext/Cext(1) | VI = 5.5 V or GND | 5.5 V | ±2.5 | ±2.5 | ±25 | µA | |||||||
A, B, and CLR | VI = 5.5 V or GND | 0 V | ±1 | ±1 | ±1 | |||||||||
0 to 5.5 V |
±1 | ±1 | ±1 | |||||||||||
ICC | Quiescent | VI = VCC or GND, | IO = 0 | 5.5 V | 20 | 20 | 20 | µA | ||||||
ICC | Active state (per circuit) |
VI = VCC or GND, Rext/Cext = 0.5 VCC |
3 V | 280 | 280 | 280 | µA | |||||||
4.5 V | 650 | 650 | 650 | |||||||||||
5.5 V | 975 | 975 | 975 | |||||||||||
Ioff | VI or VO = 0 to 5.5 V | 0 V | 5 | 5 | µA | |||||||||
Ci | VI = VCC or GND | 3.3 V | 1.9 | 1.9 | 1.9 | pF | ||||||||
5 V | 1.9 | 1.9 | 1.9 |
PARAMETER | TEST CONDITIONS | TA = 25°C | –55°C to 125°C SN54LV123A(2) |
–40°C to 85°C SN74LV123A |
–40°C to 125°C SN74LV123A |
UNIT | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||||
tw | Pulse duration | CLR | 6 | 6.5 | 6.5 | 6.5 | ns | ||||||||||
A or B trigger | 6 | 6.5 | 6.5 | 6.5 | |||||||||||||
trr | Pulse retrigger time | Rext = 1 kΩ | Cext = 100 pF | See(1) | 94 | See(1) | See(1) | See(1) | ns | ||||||||
Cext = 0.01 µF | See(1) | 2 | See(1) | See(1) | See(1) | µs |
PARAMETER | TEST CONDITIONS | TA = 25°C | –55°C to 125°C SN54LV123A(2) |
–40°C to 85°C SN74LV123A |
–40°C to 125°C SN74LV123A |
UNIT | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||||
tw | Pulse duration | CLR | 5 | 5 | 5 | 5 | ns | ||||||||||
A or B trigger | 5 | 5 | 5 | 5 | |||||||||||||
trr | Pulse retrigger time | Rext = 1 kΩ | Cext = 100 pF | See(1) | 76 | See(1) | See(1) | See(1) | ns | ||||||||
Cext = 0.01 µF | See(1) | 1.8 | See(1) | See(1) | See(1) | µs |
PARAMETER | TEST CONDITIONS | TA = 25°C | –55°C to 125°C SN54LV123A(2) |
–40°C to 85°C SN74LV123A |
–40°C to 125°C SN74LV123A |
UNIT | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||||
tw | Pulse duration | CLR | 5 | 5 | 5 | 5 | ns | ||||||||||
A or B trigger | 5 | 5 | 5 | 5 | |||||||||||||
trr | Pulse retrigger time | Rext = 1 kΩ | Cext = 100 pF | See(1) | 59 | See(1) | See(1) | See(1) | ns | ||||||||
Cext = 0.01 µF | See(1) | 1.5 | See(1) | See(1) | See(1) | µs |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TEST CONDITIONS |
TA = 25°C | –55°C to 125°C SN54LV123A(4) |
–40°C to 85°C SN74LV123A |
–40°C to 125°C SN74LV123A |
UNIT | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||
tpd | A or B | Q or Q | CL = 15 pF | 14.5 | 31.4(1) | 1(1) | 37(1) | 1 | 37 | 1 | 37 | ns | ||||
CLR | Q or Q | 13 | 25(1) | 1(1) | 29.5(1) | 1 | 29.5 | 1 | 29.5 | |||||||
CLR trigger | Q or Q | 15.1 | 33.4(1) | 1(1) | 39(1) | 1 | 39 | 1 | 39 | |||||||
tpd | A or B | Q or Q | CL = 50 pF | 16.6 | 36 | 1 | 42 | 1 | 42 | 1 | 42 | ns | ||||
CLR | Q or Q | 14.7 | 32.8 | 1 | 34.5 | 1 | 34.5 | 1 | 34.5 | |||||||
CLR trigger | Q or Q | 17.4 | 38 | 1 | 44 | 1 | 44 | 1 | 44 | |||||||
tw(2) | Q or Q | CL = 50 pF Cext = 28 pF Rext = 2 kΩ |
197 | 260 | 320 | 320 | 320 | ns | ||||||||
CL = 50 pF Cext = 0.01 µF Rext = 10 kΩ |
90 | 100 | 110 | 90 | 110 | 90 | 110 | 90 | 110 | µs | ||||||
CL = 50 pF Cext = 0.1 µF Rext = 10 kΩ |
0.9 | 1 | 1.1 | 0.9 | 1.1 | 0.9 | 1.1 | 0.9 | 1.1 | ms | ||||||
Δtw(3) | CL = 50 pF | ±1% |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TEST CONDITIONS |
TA = 25°C | –55°C to 125°C SN54LV123A(4) |
–40°C to 85°C SN74LV123A |
–40°C to 125°C SN74LV123A |
UNIT | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||
tpd | A or B | Q or Q | CL = 15 pF | 10.2 | 20.6(1) | 1(1) | 24(1) | 1 | 24 | 1 | 24 | ns | ||||
CLR | Q or Q | 9.3 | 15.8(1) | 1(1) | 18.5(1) | 1 | 18.5 | 1 | 18.5 | |||||||
CLR trigger | Q or Q | 10.6 | 22.4(1) | 1(1) | 26(1) | 1 | 26 | 1 | 26 | |||||||
tpd | A or B | Q or Q | CL = 50 pF | 11.8 | 24.1 | 1 | 27.5 | 1 | 27.5 | 1 | 27.5 | ns | ||||
CLR | Q or Q | 10.5 | 19.3 | 1 | 22 | 1 | 22 | 1 | 22 | |||||||
CLR trigger | Q or Q | 12.3 | 25.9 | 1 | 29.5 | 1 | 29.5 | 1 | 29.5 | |||||||
tw(2) | Q or Q | CL = 50 pF Cext = 28 pF Rext = 2 kΩ |
182 | 240 | 300 | 300 | 300 | ns | ||||||||
CL = 50 pF Cext = 0.01 µF Rext = 10 kΩ |
90 | 100 | 110 | 90 | 110 | 90 | 110 | 90 | 110 | µs | ||||||
CL = 50 pF Cext = 0.1 µF Rext = 10 kΩ |
0.9 | 1 | 1.1 | 0.9 | 1.1 | 0.9 | 1.1 | 0.9 | 1.1 | ms | ||||||
Δtw(3) | CL = 50 pF | ±1% |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TEST CONDITIONS |
TA = 25°C | –55°C to 125°C SN54LV123A(4) |
–40°C to 85°C SN74LV123A |
–40°C to 125°C SN74LV123A |
UNIT | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||
tpd | A or B | Q or Q | CL = 15 pF | 7.1 | 12(1) | 1(1) | 14(1) | 1 | 14 | 1 | 14 | ns | ||||
CLR | Q or Q | 6.5 | 9.4(1) | 1(1) | 11(1) | 1 | 11 | 1 | 11 | |||||||
CLR trigger | Q or Q | 7.4 | 12.9(1) | 1(1) | 15(1) | 1 | 15 | 1 | 15 | |||||||
tpd | A or B | Q or Q | CL = 50 pF | 8.3 | 14 | 1 | 16 | 1 | 16 | 1 | 16 | ns | ||||
CLR | Q or Q | 7.4 | 11.4 | 1 | 13 | 1 | 13 | 1 | 13 | |||||||
CLR trigger | Q or Q | 8.7 | 14.9 | 1 | 17 | 1 | 17 | 1 | 17 | |||||||
tw(2) | Q or Q | CL = 50 pF Cext = 28 pF Rext = 2 kΩ |
167 | 200 | 240 | 240 | 240 | ns | ||||||||
CL = 50 pF Cext = 0.01 µF Rext = 10 kΩ |
90 | 100 | 110 | 90 | 110 | 90 | 110 | 90 | 110 | µs | ||||||
CL = 50 pF Cext = 0.1 µF Rext = 10 kΩ |
0.9 | 1 | 1.1 | 0.9 | 1.1 | 0.9 | 1.1 | 0.9 | 1.1 | ms | ||||||
Δtw(3) | CL = 50 pF | ±1% |
PARAMETER | TEST CONDITIONS | VCC | TYP | UNIT | ||
---|---|---|---|---|---|---|
Cpd | Power dissipation capacitance | CL = 50 pF, | f = 10 MHz | 3.3 V | 44 | pF |
5 V | 49 |