JAJSQQ9B may 2005 – july 2023 SN74LV125AT
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | –40°C to 85°C | –40°C to 125°C | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||||
VOH | High-level output voltage | IOH = –50 µA | 4.5 V | 4.4 | 4.5 | 4.4 | 4.4 | V | ||||
IOH = –16 mA | 4.5 V | 3.8 | 3.8 | 3.8 | ||||||||
VOL | Low-level output voltage | IOL = 50 µA | 4.5 V | 0 | 0.1 | 0.1 | 0.1 | V | ||||
IOL = 16 mA | 4.5 V | 0.55 | 0.55 | 0.55 | ||||||||
II | Input leakage current | VI = 5.5 V or GND | 0 to 5.5 V |
±1 | ±1 | ±1 | µA | |||||
IOZ | Off-State (High-Impedance State) Output Current | VO = VCC or GND | 5.5 V | ±0.25 | ±2.5 | ±2.5 | µA | |||||
ICC | Static supply current | VI = VCC or GND, | IO = 0 | 5.5 V | 2 | 20 | 20 | µA | ||||
∆ICC(1) | Additional static supply current | One input at 3.4 V, Other inputs at VCC or GND | 5.5 V | 1.35 | 1.5 | 1.5 | ||||||
Ioff | Input/Output Power-Off Leakage Current | VI or VO = 0 to 5.5 V | 0 | 0.5 | 5 | 5 | µA | |||||
Ci | Input capacitance | VI = VCC or GND | 2 | pF |