JAJSNM2 December 2022 SN74LV164A-Q1
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | –40°C to 125°C | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||
fmax | CL = 15 pF | 80 | 155 | 65 | MHz | ||||
CL = 50 pF | 50 | 120 | 45 | ||||||
tpd | CLK | Q | CL = 15 pF | 6.4 | 12.8 | 1 | 16 | ns | |
tPHL | CLR | Q | 6 | 12.8 | 1 | 16 | |||
tpd | CLK | Q | CL = 50 pF | 8.3 | 16.3 | 1 | 19.5 | ns | |
tPHL | CLR | Q | 7.9 | 16.3 | 1 | 19.5 |