JAJSNM2 December 2022 SN74LV164A-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | –40°C to 125°C | UNIT | |||
---|---|---|---|---|---|---|---|
MIN | TYP | MAX | |||||
VOH | IOH = –50 µA | 2 V to 5.5 V | VCC – 0.1 | V | |||
IOH = –2 mA | 2.3 V | 2 | |||||
IOH = –6 mA | 3 V | 2.48 | |||||
IOH = –12 mA | 4.5 V | 3.8 | |||||
VOL | IOL = 50 µA | 2 V to 5.5 V | 0.1 | V | |||
IOL = 2 mA | 2.3 V | 0.4 | |||||
IOL = 6 mA | 3 V | 0.44 | |||||
IOL = 12 mA | 4.5 V | 0.55 | |||||
II | VI = 5.5 V or GND | 0 to 5.5 V | ±1 | µA | |||
ICC | VI = VCC or GND, | IO = 0 | 5.5 | 20 | µA | ||
Ioff | VI or VO = 0 to 5.5 V | 0 | 5 | µA | |||
Ci | VI = VCC or GND | 3.3 V | 2.2 | pF |