JAJSNM2 December 2022 SN74LV164A-Q1
PRODUCTION DATA
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | –40°C to 125°C | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||
fmax | CL = 15 pF | 125 | 220 | 95 | MHz | ||||
CL = 50 pF | 85 | 165 | 65 | ||||||
tpd | CLK | Q | CL = 15 pF | 4.5 | 9 | 1 | 11.5 | ns | |
tPHL | CLR | Q | 4.2 | 8.6 | 1 | 11 | |||
tpd | CLK | Q | CL = 50 pF | 6 | 11 | 1 | 13 | ns | |
tPHL | CLR | Q | 5.8 | 10.6 | 1 | 13 |