JAJSNM2 December 2022 SN74LV164A-Q1
PRODUCTION DATA
TA = 25°C | –40°C to 125°C | UNIT | |||||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
tw | Pulse duration | CLR low | 6 | 6.5 | ns | ||
CLK high or low | 6.5 | 7.5 | |||||
tsu | Setup time | Data before CLK↑ | 6.5 | 8.5 | ns | ||
CLR inactive | 3 | 3 | |||||
th | Hold time | Data after CLK↑ | –0.5 | 0 | ns |