JAJSOV2R April 1998 – March 2023 SN74LV165A
PRODMIX
PARAMETER | TEST CONDITIONS | VCC | –40°C to 85°C | –40°C to 125°C | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||
VOH | High-level output voltage | IOH = –50 mA | 2 V to 5.5 V | VCC – 0.1 | VCC – 0.1 | V | ||||
IOH = –2 mA | 2.3 V | 2 | 2 | |||||||
IOH = –6 mA | 3 V | 2.48 | 2.48 | |||||||
IOH = –12 mA | 4.5 V | 3.8 | 3.8 | |||||||
VOL | Low-level output voltage | IOL = 50 mA | 2 V to 5.5 V | 0.1 | 0.1 | V | ||||
IOL = 2 mA | 2.3 V | 0.4 | 0.4 | |||||||
IOL = 6 mA | 3 V | 0.44 | 0.44 | |||||||
IOL = 12 mA | 4.5 V | 0.55 | 0.55 | |||||||
II | Input leakage current | VI = 5.5 V or GND | 0 V to 5.5 V | ±1 | ±1 | µA | ||||
ICC | Static supply current | VI = VCC or GND, IO = 0 | 5.5 V | 20 | 20 | µA | ||||
Ioff | Partial power down current | VI or VO = 0 to 5.5 V | 0 | 5 | 5 | µA | ||||
Ci | Input capacitance | VI = VCC or GND | 3.3 V | 1.7 | 1.7 | pF |