Function TableINPUT(1) (LOWER LEVEL INPUT) | OUTPUT(2) (VCC CMOS) |
---|
A | B | Y |
H | X | L |
X | H | L |
L | L | H |
SUPPLY VCC = 3.3 V |
A | B | Y |
VIH(min)
= 1.35 V VIL(max) = 0.08
V | VOH(min) = 2.9 V VOL(max) = 0.2 V |
(1) H = High Voltage Level, L = Low Voltage Level, X = Do not Care,
Z = High Impedance
(2) H = Driving High, L = Driving
Low, Z = High Impedance State