Over operating free-air temperature range (unless otherwise noted)(1) | MIN | MAX | UNIT |
---|
VCC | Supply voltage | –0.5 | 7 | V |
VI | Input voltage(2) | –0.5 | 7 | V |
VO | Voltage range applied to any output in the high-impedance
or power-off state(2) | –0.5 | 7 | V |
VO | Output voltage (2)(3) | –0.5 | VCC + 0.5 | V |
IIK | Input clamp current | VI < 0 | | –20 | mA |
IOK | Output clamp current | VO < 0 | | –50 | mA |
IO | Continuous output current | VO = 0 to VCC | | ±25 | mA |
| Continuous current through VCC or GND | | ±50 | mA |
Tstg | Storage
temperature | –65 | 150 | °C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent device
damage. Absolute maximum ratings do not imply functional operation of the device
at these or any other conditions beyond those listed under Recommended
Operating Conditions. If briefly operating outside the Recommended
Operating Conditions but within the Absolute Maximum Ratings, the
device may not sustain damage, but it may not be fully functional. Operating the
device in this manner may affect device reliability, functionality, performance,
and shorten the device lifetime.
(2) The input and output negative-voltage ratings may be exceeded if the input and output current ratings are observed.
(3) This value is limited to 5.5 V maximum.