JAJSQE3 may 2023 SN74LV2T74
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | -40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||
FMAX | CL = 15 pF | 80 | 125 | 70 | MHz | |||||
CL = 50 pF | 50 | 75 | 45 | MHz | ||||||
tPLH | PRE or CLR | Q or Q | CL = 15 pF | 7.6 | 12.3 | 1 | 14.5 | nS | ||
tPHL | 7.6 | 12.3 | 1 | 14.5 | nS | |||||
tPLH | CLK | Q or Q | 6.7 | 11.9 | 1 | 14 | nS | |||
tPHL | 6.7 | 11.9 | 1 | 14 | nS | |||||
tPLH | PRE or CLR | Q or Q | CL = 50 pF | 10.1 | 15.8 | 1 | 18 | nS | ||
tPHL | 10.1 | 15.8 | 1 | 18 | nS | |||||
tPLH | CLK | Q or Q | 9.2 | 15.4 | 1 | 17.5 | nS | |||
tPHL | 9.2 | 15.4 | 1 | 17.5 | nS |