JAJSPB5D june 2004 – march 2023 SN74LV373A-Q1
PRODMIX
PARAMETER(1) | SN74LV373A-Q1 | UNIT | |||
---|---|---|---|---|---|
MIN | TYP | MAX | |||
VOL(P) | Quiet output, maximum dynamic VOL | 0.6 | 0.8 | V | |
VOL(V) | Quiet output, minimum dynamic VOL | –0.6 | –0.8 | V | |
VOH(V) | Quiet output, minimum dynamic VOH | 2.9 | V | ||
VIH(D) | High-level dynamic input voltage | 2.31 | V | ||
VIL(D) | Low-level dynamic input voltage | 0.99 | V |