JAJSPY4D july 2003 – march 2023 SN74LV393A-Q1
PRODMIX
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | TEST CONDITIONS | TA = 25°C | SN74LV393A-Q1 | UNIT | |||
|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | MAX | |||||
| fmax | CL = 50 pF | 30 | 70 | 25 | MHz | ||||
| tpd | CLK | QA | CL = 50 pF | 9.31 | 21.31 | 1 | 24.5 | ns | |
| QB | 10.91 | 23.91 | 1 | 27.5 | |||||
| QC | 12.31 | 26.11 | 1 | 30 | |||||
| QD | 13.41 | 27.81 | 1 | 32 | |||||
| tPHL | CLR | Qn | 9.11 | 17.41 | 1 | 20 | |||