JAJSPY4D july 2003 – march 2023 SN74LV393A-Q1
PRODMIX
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|
VOH | IOH = –50 µA | 2 V to 5.5 V | VCC – 0.1 | V | ||
IOH = –2 mA | 2.3 V | 2 | ||||
IOH = −6 mA | 3 V | 2.48 | ||||
IOH = −12 mA | 4.5 V | 3.8 | ||||
VOL | IOL = 50 µA | 2 V to 5.5 V | 0.1 | V | ||
IOL = 2 mA | 2.3 V | 0.4 | ||||
IOL = 6 mA | 3 V | 0.44 | ||||
IOL = 12 mA | 4.5 V | 0.55 | ||||
II | VI = 5.5 V or GND | 0 V to 5.5 V | ±1 | µA | ||
Icc | VI = VCC or GND, IO =0 | 5.5 V | 20 | µA | ||
Ioff | VI or VO = 0 to 5.5 V | 0 V | 5 | µA | ||
Ci | VI = VCC or GND | 3.3 V | 1.8 | pF |