JAJSPY4D july 2003 – march 2023 SN74LV393A-Q1
PRODMIX
PARAMETER | FROM (INPUT) | TO (OUTPUT) | TEST CONDITIONS | TA = 25°C | SN74LV393A-Q1 | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||
fmax | CL = 50 pF | 45 | 105 | 35 | MHz | ||||
tpd | CLK | QA | CL = 50 pF | 6.71 | 16.71 | 1 | 19 | ns | |
QB | 7.81 | 19.31 | 1 | 22 | |||||
QC | 8.71 | 21.51 | 1 | 24.5 | |||||
QD | 9.51 | 23.21 | 1 | 26.5 | |||||
tPHL | CLR | Qn | 6.81 | 15.81 | 1 | 18 |