JAJSUR4G August 2003 – September 2024 SN74LV4051A-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | Condition | TA | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|
rON | ON-state switch resistance | IT = 2 mA, VI = VCC or GND, VINH = VIL |
25°C | 1.65 V | 60 | 150 | Ω | |
–40°C to 85°C | 225 | |||||||
–40°C to 125°C | 225 | |||||||
25°C | 2.3 V | 38 | 180 | |||||
–40°C to 85°C | 225 | |||||||
–40°C to 125°C | 225 | |||||||
25°C | 3 V | 30 | 150 | |||||
–40°C to 85°C | 190 | |||||||
–40°C to 125°C | 190 | |||||||
25°C | 4.5 V | 22 | 75 | |||||
–40°C to 85°C | 100 | |||||||
–40°C to 125°C | 100 | |||||||
rON(p) | Peak ON-state resistance | IT = 2 mA, VI = GND to VCC, VINH = VIL |
25°C | 1.65 V | 220 | 600 | Ω | |
–40°C to 85°C | 700 | |||||||
–40°C to 125°C | 700 | |||||||
25°C | 2.3 V | 113 | 500 | |||||
–40°C to 85°C | 600 | |||||||
–40°C to 125°C | 600 | |||||||
25°C | 3 V | 54 | 180 | |||||
–40°C to 85°C | 225 | |||||||
–40°C to 125°C | 225 | |||||||
25°C | 4.5 V | 31 | 100 | |||||
–40°C to 85°C | 125 | |||||||
–40°C to 125°C | 125 | |||||||
ΔrON | Difference in ON-state resistance between switches | IT = 2 mA, VI = GND to VCC, VINH = VIL |
25°C | 1.65 V | Ω | |||
–40°C to 85°C | ||||||||
–40°C to 85°C | ||||||||
–40°C to 85°C | 2.3 V | 2.1 | 30 | |||||
–40°C to 85°C | 40 | |||||||
–40°C to 125°C | 40 | |||||||
25°C | 3 V | 1.4 | 20 | |||||
–40°C to 85°C | 30 | |||||||
–40°C to 125°C | 30 | |||||||
25°C | 4.5 V | 1.3 | 15 | |||||
–40°C to 85°C | 20 | |||||||
–40°C to 125°C | 20 | |||||||
IIH IIL |
Control input current | VI = 5.5 V or GND | 25°C | 0 to 5.5 V | -0.1 | 0.1 | µA | |
–40°C to 85°C | -1 | 1 | ||||||
–40°C to 125°C | -2 | 2 | ||||||
IS(off) | OFF-state switch leakage current | VI = VCC and VO = GND, or VI = GND and VO = VCC, VINH = VIH |
25°C | 5.5 V | -0.1 | 0.1 | µA | |
–40°C to 85°C | -1 | 1 | ||||||
–40°C to 125°C | -2 | 2 | ||||||
IS(on) | ON-state switch leakage current | VI = VCC or GND, VINH = VIL |
25°C | 5.5 V | -0.1 | 0.1 | µA | |
–40°C to 85°C | -1 | 1 | ||||||
–40°C to 125°C | -2 | 2 | ||||||
ICC | Supply current | VI = VCC or GND VINH = 0 V |
25°C | 5.5 V | µA | |||
–40°C to 85°C | 20 | |||||||
–40°C to 125°C | 40 | |||||||
CIC | Control input capacitance | f = 10 MHz | 25°C | 3.3 V | 2 | pF | ||
CIS | Common terminal capacitance | f = 10 MHz | 25°C | 3.3 V | 23.4 | pF | ||
COS | Switch ternminal capacitance | f = 10 MHz | 25°C | 3.3 V | 5.7 | pF | ||
CF | Feedthrough capacitance | f = 10 MHz | 25°C | 3.3 V | 0.5 | pF | ||
CPD | Power dissipation capacitance | CL = 50 pF, f = 10 MHz | 25°C | 3.3 V | 5.9 | pF |