JAJSUR2L May 1999 – June 2024 SN74LV4052A
PRODMIX
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The SNx4LV4052A device is a dual, 4-channel CMOS analog multiplexer and demultiplexer that is designed for 2V to 5.5V VCC operation. It has low input current consumption at the digital input pins and low crosstalk between switches. The active low Inhibit (INH) tri-state all the channels when high and when low, depending on the A and B inputs, one of the four independent input/outputs (nY0 - nY3) connects to the COM channel. The SNx4LV4052A is available in multiple package options including TSSOP (PW) and QFN (RGY).