JAJSQ79 april 2023 SN74LV4T00
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1A | 1 | I | Channel 1, Input A |
1B | 2 | I | Channel 1, Input B |
1Y | 3 | O | Channel 1, Output Y |
2A | 4 | I | Channel 2, Input A |
2B | 5 | I | Channel 2, Input B |
2Y | 6 | O | Channel 2, Output Y |
GND | 7 | — | Ground |
3Y | 8 | O | Channel 3, Output Y |
3A | 9 | I | Channel 3, Input A |
3B | 10 | I | Channel 3, Input B |
4Y | 11 | O | Channel 4, Output Y |
4A | 12 | I | Channel 4, Input A |
4B | 13 | I | Channel 4, Input B |
VCC | 14 | — | Positive Supply |
Thermal Pad(2) | — | The thermal pad can be connected to GND or left floating. Do not connect to any other signal or supply. |