JAJSQ79 april 2023 SN74LV4T00
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | -40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||
tPHL | A or B | Y | CL = 15 pF | 5.5 | 8.3 | 1 | 9.9 | nS | ||
tPLH | A or B | Y | CL = 15 pF | 5.5 | 8.3 | 1 | 9.9 | nS | ||
tPHL | A or B | Y | CL = 50 pF | 7.60 | 11.4 | 1 | 13 | nS | ||
tPLH | A or B | Y | CL = 50 pF | 7.60 | 11.4 | 1 | 13 | nS |