JAJSMT8A March 2022 – June 2022 SN74LV4T125-Q1
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | –0.5 | 7 | V | |
VI | Input voltage range | –0.5 | 7 | V | |
VO | Voltage range applied to any output in the high-impedance or power-off state (2) | –0.5 | 4.6 | V | |
VO | Voltage range applied to any output in the HIGH or LOW state (2) | –0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < –0.5 V | -20 | mA | |
IOK | Output clamp current | VO < –0.5 V or VO > VCC + 0.5 V | ±50 | mA | |
IO | Continuous output current | VO = 0 to VCC | ±35 | mA | |
Continuous output current through VCC or GND | ±70 | mA | |||
Tstg | Storage temperature | -65 | 150 | °C |