JAJSMT8A March 2022 – June 2022 SN74LV4T125-Q1
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | -40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||
tpd | A | Y | CL = 15 pF | 9.1 | 13.1 | 20.2 | nS | |||
CL = 50 pF | 12.6 | 17.9 | 25 | |||||||
tdis | OE | Y | CL = 15 pF | 7.6 | 16.2 | 23.8 | nS | |||
CL = 50 pF | 14.5 | 21 | 23.8 | |||||||
ten | OE | Y | CL = 15 pF | 8.6 | 15.2 | 17.9 | nS | |||
CL = 50 pF | 12.1 | 18 | 22.6 | |||||||
tsk(o) | CL = 50 pF | 1 | nS |