JAJSMT8A March 2022 – June 2022 SN74LV4T125-Q1
PRODUCTION DATA
PARAMETER | DESCRIPTION | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
VOL(P) | Quiet output, maximum dynamic VOL | 0.4 | 0.8 | V | |
VOL(V) | Quiet output, minimum dynamic VOL | -0.3 | -0.8 | V | |
VOH(V) | Quiet output, minimum dynamic VOH | 3 | V | ||
VIH(D) | High-level dynamic input voltage | 2.31 | V | ||
VIL(D) | Low-level dynamic input voltage | 0.99 | V |