JAJSMT8A March 2022 – June 2022 SN74LV4T125-Q1
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | -40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||
tpd | A | Y | CL = 15 pF | 6.9 | 9.9 | 15.3 | nS | |||
CL = 50 pF | 9.6 | 13.5 | 19 | |||||||
tdis | OE | Y | CL = 15 pF | 5.8 | 12.3 | 18.1 | nS | |||
CL = 50 pF | 11 | 15.9 | 18.1 | |||||||
ten | OE | Y | CL = 15 pF | 6.5 | 9.2 | 13.5 | nS | |||
CL = 50 pF | 9.2 | 12.8 | 17.1 | |||||||
tsk(o) | CL = 50 pF | 1 | nS |