JAJSOT9C February 2014 – June 2022 SN74LV4T125
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | TA = –40°C to 125°C | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | MAX | |||||
| VIH | High-level input voltage | VCC = 1.65 V to 1.9 V | 0.95 | 1 | V | ||||
| VCC = 2.3 V to 2.7 V | 1.1 | 1.2 | |||||||
| VCC = 3 V to 3.6 V | 1.3 | 1.35 | |||||||
| VCC = 4.5 V to 5.0 V | 2 | 2 | |||||||
| VIL | Low-level input voltage | VCC = 1.65 V to 1.9 V | 0.55 | 0.5 | V | ||||
| VCC = 2.3 V to 2.77 V | 0.7 | 0.6 | |||||||
| VCC = 3 V to 3.6 V | 0.85 | 0.75 | |||||||
| VCC = 4.5 V to 5.5 V | 0.9 | 0.85 | |||||||
| VOH | High-level output voltage | IOH = –50 µA | VCC = 1.65 V to 5.5 V | VCC – 0.1 | VCC – 0.1 | V | |||
| IOH = –2 mA | VCC = 1.65 V | 1.4 | 1.35 | V | |||||
| IOH = –3 mA | VCC = 2.3 V | 2.05 | 2.0 | V | |||||
| IOH = –5 mA | VCC = 3.0 V | 2.7 | 2.6 | V | |||||
| IOH = –8 mA | 2.6 | 2.5 | |||||||
| IOH = –8 mA | VCC = 4.5 V | 3.7 | 3.6 | V | |||||
| IOH = –16 mA | 3.8 | 3.7 | |||||||
| IOH = –16 mA | VCC = 5.0 V | 4.4 | 4.3 | V | |||||
| VOL | Low-level output voltage | IOL = 50 µA | VCC = 1.65 V to 5.5 V | 0.1 | 0.1 | V | |||
| IOH = 2 mA | VCC = 1.65 V | 0.1 | 0.1 | V | |||||
| VCC = 1.8 V | 0.2 | 0.3 | |||||||
| IOH = 3 mA | VCC = 2.3 V | 0.2 | 0.3 | V | |||||
| VCC = 2.5 V | 0.25 | 0.3 | |||||||
| IOH = 5 mA | VCC = 3.0 V | 0.35 | 0.4 | V | |||||
| IOH = 8 mA | 0.4 | 0.45 | |||||||
| IOH = 8 mA | VCC = 3.3 V | 0.45 | 0.5 | V | |||||
| IOH = 8 mA | VCC = 4.5 V | 0.50 | 0.55 | V | |||||
| IOH = 16 mA | 0.55 | 0.55 | |||||||
| IOH = 16 mA | VCC = 5.0 V | 0.55 | 0.55 | V | |||||
| II | Input leakage current | VI =0 V or VCC | VCC = 0 V, 1.8 V, 2.5 V, 3.3 V, 5.5 V | ±0.1 | ±1 | μA | |||
| ICC | Static supply current | VI = 0 V or VCC, IO = 0; open on loading | VCC = 5.0 V | 2 | 20 | μA | |||
| VCC = 3.3 V | 2 | 20 | |||||||
| VCC = 2.5 V | 2 | 20 | |||||||
| VCC = 1.8 V | 2 | 20 | |||||||
| ∆ICC | Additional static supply current | One input at 0.3 V or 3.4 V Other inputs at 0 or VCC, IO = 0 | VCC = 5.5 V | 1.35 | 1.5 | μA | |||
| One input at 0.3 V or 1.1 V Other inputs at 0 or VCC, IO = 0 | VCC = 1.8 V | ||||||||
| IOZ | Off-state (High Impedance State) Output Current | VO = VCC or GND | VCC = 5.5 V | ±0.25 | ±2.5 | μA | |||
| Ioff | Partial power down current | VO or VI = 0 to 5.5 V | VCC = 0 V | 0.5 | 5 | μA | |||
| Ci | Input capacitance | VI = VCC or GND | VCC = 3.3 V | 1.6 | 1.6 | pF | |||
| Co | Output capacitance | VO = VCC or GND | VCC = 3.3 V | 4.8 | 4.8 | pF | |||