JAJSOT9C February 2014 – June 2022 SN74LV4T125
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage range | –0.5 | 7.0 | V | |
| VI | Input voltage range(2) | –0.5 | 7.0 | V | |
| VO | Voltage range applied to any output in the high-impedance or power-off state(2) | –0.5 | 4.6 | V | |
| Voltage range applied to any output in the high or low state(2) | –0.5 | VCC + 0.5 | |||
| IIK | Input clamp current | VI < 0 | –20 | mA | |
| IOK | Output clamp current | VO < 0 or VO > VCC | ±50 | mA | |
| IO | Continuous output current | ±35 | mA | ||
| Continuous current through VCC or GND | ±70 | mA | |||
| TJ | Junction temperature | 150 | °C | ||
| Tstg | Storage temperature | –65 | 150 | °C | |