JAJSP10A August 2022 – November 2022 SN74LV541A-Q1
PRODUCTION DATA
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAP |
25°C | –40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||
tpd | A | Y | CL = 15 pF | 3.5 | 5 | 1 | 6 | ns | ||
ten | OE | Y | CL = 15 pF | 4.3 | 7.2 | 1 | 8.5 | |||
tdis | OE | Y | CL = 15 pF | 3.9 | 7.5 | 1 | 8 | |||
tpd | A | Y | CL = 50 pF | 4.3 | 7 | 1 | 8 | ns | ||
ten | OE | Y | CL = 50 pF | 5.3 | 9.2 | 1 | 10.5 | |||
tdis | OE | Y | CL = 50 pF | 5.6 | 8.8 | 1 | 10 | |||
tsk(o) | CL = 50 pF | 1 | 1 |