JAJSPD6K april 1998 – february 2023 SN74LV574A
PRODMIX
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The SN74LV574A is a low-drive CMOS device that can be used for a multitude of bus interface type applications where output ringing is a concern. The low drive and slow edge rates will minimize overshoot and undershoot on the outputs. The inputs are 5 V tolerant allowing for down translation to VCC.