JAJSNM3 December 2022 SN74LV594A-Q1
PRODUCTION DATA
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
VOL(P) | Quiet output, maximum dynamic VOL | 0.5 | 0.8 | V | |
VOL(V) | Quiet output, minimum dynamic VOL | –0.1 | –0.8 | V | |
VOH(V) | Quiet output, minimum dynamic VOH | 2.8 | V | ||
VIH(V) | High-level dynamic input voltage | 2.31 | V | ||
VIL(V) | Low-level dynamic input voltage | 0.99 | V |