JAJSOV3G august 2003 – march 2023 SN74LV595A-Q1
PRODMIX
PARAMETER | FROM (INPUT) | TO (OUTPUT) | TA = 25°C | TA = −40°C TO 85°C | TA = −40°C TO 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||
fmax | 60 | 70 | 40 | 30 | MHz | |||||
tPLH | RCLK | QA−QH | 11.2 | 17.2 | 1 | 19.3 | 1 | 22.3 | ns | |
tPHL | 11.2 | 17.2 | 1 | 19.3 | 1 | 22.3 | ns | |||
tPLH | SRCLK | QH' | 13.1 | 22.5 | 1 | 25.5 | 1 | 28.5 | ns | |
tPHL | 13.1 | 22.5 | 1 | 25.5 | 1 | 28.5 | ns | |||
tPHL | SRCLR | QH' | 12.4 | 18.8 | 1 | 21.1 | 1 | 24.1 | ns | |
tPZH | OE | QA−QH | 10.8 | 17 | 1 | 18.3 | 1 | 21.3 | ns | |
tPZL | 13.4 | 21 | 1 | 23 | 1 | 26 | ns | |||
tPHZ | OE | QA−QH | 12.2 | 18.3 | 1 | 19.5 | 1 | 22.5 | ns | |
tPLZ | 14 | 20.9 | 1 | 22.6 | 1 | 25.6 | ns |