JAJSOV3G august 2003 – march 2023 SN74LV595A-Q1
PRODMIX
PARAMETER | FROM (INPUT) | TO (OUTPUT) | TA = 25°C | TA = −40°C TO 85°C | TA = −40°C TO 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||
fmax | 95 | 140 | 85 | 75 | MHz | |||||
tPLH | RCLK | QA−QH | 5.6 | 9.4 | 1 | 10.5 | 1 | 13.5 | ns | |
tPHL | 5.6 | 9.4 | 1 | 10.5 | 1 | 13.5 | ns | |||
tPLH | SRCLK | QH' | 6.4 | 10.2 | 1 | 11.4 | 1 | 14.4 | ns | |
tPHL | 6.4 | 10.2 | 1 | 11.4 | 1 | 14.4 | ns | |||
tPHL | SRCLR | QH' | 6.4 | 10 | 1 | 11.1 | 1 | 14.1 | ns | |
tPZH | OE | QA−QH | 5.7 | 10.6 | 1 | 12 | 1 | 15 | ns | |
tPZL | 6.8 | 10.6 | 1 | 12 | 1 | 15 | ns | |||
tPHZ | OE | QA−QH | 3.5 | 10.3 | 1 | 11 | 1 | 14 | ns | |
tPLZ | 3.4 | 10.3 | 1 | 11 | 1 | 14 | ns |