JAJSOV4T april 1998 – march 2023 SN74LV595A
PRODMIX
TA = 25°C | –40°C to 85°C | –40°C to 125°C | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | ||||
tw | Pulse duration | SRCLK high or low | 5.5 | 5.5 | 6.5 | ns | |||
RCLK high or low | 5.5 | 5.5 | 6.5 | ||||||
SRCLR low | 5 | 5 | 6 | ||||||
tsu | Setup time | SER before SRCLK↑ | 3.5 | 3.5 | 4.5 | ns | |||
SRCLK↑ before RCLK↑(1) | 8 | 8.5 | 9.5 | ||||||
SRCLR low before RCLK↑ | 8 | 9 | 10 | ||||||
SRCLR high (inactive) before SRCLK↑ | 3 | 3 | 4 | ||||||
th | Hold time | SER after SRCLK↑ | 1.5 | 1.5 | 2.5 | ns |