JAJSOV4T april 1998 – march 2023 SN74LV595A
PRODMIX
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | –40°C to 85°C | –40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
fmax | CL = 15 pF | 65 | 80 | 45 | 45 | MHz | |||||
CL = 50 pF | 60 | 70 | 40 | 40 | |||||||
tPLH | RCLK | QA– QH | CL = 15 pF | 8.4 | 14.2 | 1 | 15.8 | 1 | 16.8 | ns | |
tPHL | 8.4 | 14.2 | 1 | 15.8 | 1 | 16.8 | |||||
tPLH | SRCLK | QH’ | 9.4 | 19.6 | 1 | 22.2 | 1 | 23.2 | |||
tPHL | 9.4 | 19.6 | 1 | 22.2 | 1 | 23.2 | |||||
tPHL | SRCLR | QH’ | 8.7 | 14.6 | 1 | 16.3 | 1 | 17.3 | |||
tPZH | OE | QA– QH | 8.2 | 13.9 | 1 | 15 | 1 | 16 | |||
tPZL | 10.9 | 18.1 | 1 | 20.3 | 1 | 21.3 | |||||
tPHZ | OE | QA– QH | 8.3 | 13.7 | 1 | 15.6 | 1 | 16.6 | |||
tPLZ | 9.2 | 15.2 | 1 | 16.7 | 1 | 17.7 | |||||
tPLH | RCLK | QA– QH | CL = 50 pF | 11.2 | 17.2 | 1 | 19.3 | 1 | 21.3 | ns | |
tPHL | 11.2 | 17.2 | 1 | 19.3 | 1 | 21.3 | |||||
tPLH | SRCLK | QH’ | 13.1 | 22.5 | 1 | 25.5 | 1 | 27.5 | |||
tPHL | 13.1 | 22.5 | 1 | 25.5 | 1 | 27.5 | |||||
tPHL | SRCLR | QH’ | 12.4 | 18.8 | 1 | 21.1 | 1 | 23.1 | |||
tPZH | OE | QA– QH | 10.8 | 17 | 1 | 18.3 | 1 | 20.3 | |||
tPZL | 13.4 | 21 | 1 | 23 | 1 | 25 | |||||
tPHZ | OE | QA– QH | 12.2 | 18.3 | 1 | 19.5 | 1 | 21.5 | |||
tPLZ | 14 | 20.9 | 1 | 22.6 | 1 | 24.6 |