JAJSQO2 june 2023 SN74LV6T17
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | BQA | PW | ||
1A | I | Channel 1, Input A | ||
1Y | O | Channel 1, Ouput Y | ||
2A | I | Channel 2, Input A | ||
2Y | O | Channel 2, Ouput Y | ||
3ACC | I | Channel 3, Input A | ||
3Y | O | Channel 3, Ouput Y | ||
GND | G | Ground | ||
4Y | O | Channel 4, Output Y | ||
4A | I | Channel 4, Input A | ||
5Y | O | Channel 5, Output Y | ||
5A | I | Channel 5, Input A | ||
6Y | O | Channel 6, Output Y | ||
6A | I | Channel 6, Input A | ||
VCC | P | Positive Supply | ||
Thermal Pad(2) | — | The thermal pad can be connected to GND or left floating. Do not connect to any other signal or supply. |