SCAS281T JANUARY 1993 – November 2016 SN54LVC04A , SN74LVC04A
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The SNx4LVC04A hex inverters contains six independent inverters designed for 2.7-V to 3.6-V VCC operation, and the SN74LVC04A hex inverter contains six independent inverters designed for
1.65-V to 3.6-V VCC operation. The SNx4LVC04A devices perform the Boolean function Y = A.
Inputs can be driven from 1.8-V or 3.3-V devices. This feature allows the use of these devices as translators in a mixed 1.8-V or 3.3-V system environment.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN54LVC04A | CDIP (14) | 19.56 mm × 6.67 mm |
CFP (14) | 9.21 mm × 5.97 mm | |
LCCC (20) | 8.89 mm × 8.89 mm | |
SN74LVC04A | SOIC (14) | 8.65 mm × 3.91 mm |
SSOP (14) | 6.20 mm × 5.30 mm | |
TVSOP (14) | 3.60 mm × 4.40 mm | |
SOP (14) | 6.20 mm × 5.30 mm | |
TSSOP (14) | 5.00 mm × 4.40 mm | |
VQFN (14) | 3.50 mm × 3.50 mm |