SCAS281T JANUARY 1993 – November 2016 SN54LVC04A , SN74LVC04A
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | D, DB, DGV, J, NS, PW, RGY, W |
FK, LCCC | ||
1A | 1 | 2 | I | Channel 1 input |
1Y | 2 | 3 | O | Channel 1 output |
2A | 3 | 4 | I | Channel 2 input |
2Y | 4 | 6 | O | Channel 2 output |
3A | 5 | 8 | I | Channel 3 input |
3Y | 6 | 9 | O | Channel 3 output |
4A | 9 | 13 | I | Channel 4 input |
4Y | 8 | 12 | O | Channel 4 output |
5A | 11 | 16 | I | Channel 5 input |
5Y | 10 | 14 | O | Channel 5 output |
6A | 13 | 19 | I | Channel 6 input |
6Y | 12 | 18 | O | Channel 6 output |
GND | 7 | 10 | — | Ground |
NC | — | 1, 5, 7, 11, 15, 17 |
— | No internal connection |
VCC | 14 | 20 | — | Power supply |