SCAS281T JANUARY 1993 – November 2016 SN54LVC04A , SN74LVC04A
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage, VCC | –0.5 | 6.5 | V | |
Input voltage, VI(2) | –0.5 | 6.5 | V | |
Output voltage, VO(2)(3) | –0.5 | VCC + 0.5 | V | |
Input clamp current, IIK | VI < 0 | –50 | mA | |
Output clamp current, IOK | VO < 0 | –50 | mA | |
Continuous output current, IO | ±50 | mA | ||
Continuous current through VCC or GND | ±100 | mA | ||
Power dissipation, Ptot | TA = –40°C to 125°C(4)(5) | 500 | mW | |
Maximum virtual junction temperature, TJ(MAX) | 150 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 | |||
Machine Model (MM) | ±200 |
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
VCC | Supply voltage | Operating | SN54LVC04A | 2 | 3.6 | V |
SN74LVC04A | 1.65 | 3.6 | ||||
Data retention only | 1.5 | |||||
VIH | High-level input voltage | VCC = 1.65 V to 1.95 V, SN74LVC04A only | 0.65 × VCC | V | ||
VCC = 2.3 V to 2.7 V, SN74LVC04A only | 1.7 | |||||
VCC = 2.7 V to 3.6 V | 2 | |||||
VIL | Low-level input voltage | VCC = 1.65 V to 1.95 V, SN74LVC04A only | 0.35 × VCC | V | ||
VCC = 2.3 V to 2.7 V, SN74LVC04A only | 0.7 | |||||
VCC = 2.7 V to 3.6 V | 0.8 | |||||
VI | Input voltage | 0 | 5.5 | V | ||
VO | Output voltage | 0 | VCC | V | ||
IOH | High-level output current | VCC = 1.65 V, SN74LVC04A only | –4 | mA | ||
VCC = 2.3 V, SN74LVC04A only | –8 | |||||
VCC = 2.7 V | –12 | |||||
VCC = 3 V | –24 | |||||
IOL | Low-level output current | VCC = 1.65 V, SN74LVC04A only | 4 | mA | ||
VCC = 2.3 V, SN74LVC04A only | 8 | |||||
VCC = 2.7 V | 12 | |||||
VCC = 3 V | 24 |
THERMAL METRIC(1) | SN54LVC04A | UNIT | |||
---|---|---|---|---|---|
J (CDIP) | W (CFP) | FK (LCCC) | |||
14 PINS | 14 PINS | 20 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 92 | 158.2 | 85 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 55.1 | 88.7 | 62.5 | °C/W |
RθJB | Junction-to-board thermal resistance | 80.5 | 156.5 | 61.2 | °C/W |
ψJT | Junction-to-top characterization parameter | 40.2 | 58.5 | 55.8 | °C/W |
ψJB | Junction-to-board characterization parameter | 74.2 | 135.5 | 61.2 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 25.3 | 15.3 | 10.4 | °C/W |
THERMAL METRIC(1) | SN74LVC04A | UNIT | ||||||
---|---|---|---|---|---|---|---|---|
D (SOIC) |
DB (SSOP) |
DGV (TVSOP) |
NS (SOP) |
PW (TSSOP) |
RGY (VQFN) |
|||
14 PINS | 14 PINS | 14 PINS | 14 PINS | 14 PINS | 14 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 105.7 | 113.1 | 142.7 | 95.4 | 129.5 | 63.2 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 50.8 | 65.1 | 61.9 | 53.2 | 57.9 | 61 | °C/W |
RθJB | Junction-to-board thermal resistance | 46.1 | 60.5 | 72.1 | 54.2 | 71.3 | 39.1 | °C/W |
ψJT | Junction-to-top characterization parameter | 8.2 | 29.1 | 10.1 | 21.9 | 9.9 | 5.2 | °C/W |
ψJB | Junction-to-board characterization parameter | 45.6 | 60 | 71.4 | 53.8 | 70.7 | 39.1 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | — | — | — | — | — | 20.3 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VOH | High-level output voltage | IOH = –100 µA, VCC = 2.7 V to 3.6 V | VCC – 0.2 | V | ||||
IOH = –12 mA | VCC = 2.7 V | 2.2 | ||||||
VCC = 3 V | 2.4 | |||||||
IOH = –24 mA, VCC = 3 V | 2.2 | |||||||
VOL | Low-level output voltage | IOL = 100 µA, VCC = 2.7 V to 3.6 V | 0.2 | V | ||||
IOL = 12 mA, VCC = 2.7 V | 0.4 | |||||||
IOL = 24 mA, VCC = 3 V | 0.55 | |||||||
II | Input current | VI = 5.5 V or GND, VCC = 3.6 V | ±5 | µA | ||||
ICC | Supply current | VI = VCC or GND, IO = 0, VCC = 3.6 V | 10 | µA | ||||
ΔICC | Change in supply current | One input at VCC – 0.6 V, Other inputs at VCC or GND, VCC = 2.7 V to 3.6 V |
500 | µA |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
VOH | High-level output voltage | IOH = –100 µA, VCC = 1.65 V to 3.6 V |
TA = 25°C | VCC – 0.2 | V | ||||
TA = –40°C to 125°C | VCC – 0.3 | ||||||||
IOH = –4 mA, VCC = 1.65 V | TA = 25°C | 1.29 | |||||||
TA = –40°C to 85°C | 1.2 | ||||||||
TA = –40°C to 125°C | 1.05 | ||||||||
IOH = –8 mA, VCC = 2.3 V | TA = 25°C | 1.9 | |||||||
TA = –40°C to 85°C | 1.7 | ||||||||
TA = –40°C to 125°C | 1.55 | ||||||||
IOH = –12 mA | VCC = 2.7 V | TA = 25°C | 2.2 | ||||||
TA = –40°C to 125°C | 2.05 | ||||||||
VCC = 3 V | TA = 25°C | 2.4 | |||||||
TA = –40°C to 125°C | 2.25 | ||||||||
IOH = –24 mA, VCC = 3 V | TA = 25°C | 2.3 | |||||||
TA = –40°C to 85°C | 2.2 | ||||||||
TA = –40°C to 125°C | 2 | ||||||||
VOL | Low-level output voltage | IOL = 100 µA, VCC = 1.65 V to 3.6 V |
TA = 25°C | 0.1 | V | ||||
TA = –40°C to 85°C | 0.2 | ||||||||
TA = –40°C to 125°C | 0.3 | ||||||||
IOL = 4 mA, VCC = 1.65 V | TA = 25°C | 0.24 | |||||||
TA = –40°C to 85°C | 0.45 | ||||||||
TA = –40°C to 125°C | 0.6 | ||||||||
IOL = 8 mA, VCC = 2.3 V | TA = 25°C | 0.3 | |||||||
TA = –40°C to 85°C | 0.7 | ||||||||
TA = –40°C to 125°C | 0.85 | ||||||||
IOL = 12 mA, VCC = 2.7 V | TA = 25°C | 0.4 | |||||||
TA = –40°C to 125°C | 0.6 | ||||||||
IOL = 24 mA, VCC = 3 V | TA = 25°C | 0.55 | |||||||
TA = –40°C to 125°C | 0.8 | ||||||||
II | Input current | VI = 5.5 V or GND, VCC = 3.6 V | TA = 25°C | ±1 | µA | ||||
TA = –40°C to 85°C | ±5 | ||||||||
TA = –40°C to 125°C | ±20 | ||||||||
ICC | Supply current | VI = VCC or GND, IO = 0, VCC = 3.6 V |
TA = 25°C | 1 | µA | ||||
TA = –40°C to 85°C | 10 | ||||||||
TA = –40°C to 125°C | 40 | ||||||||
ΔICC | Change in supply current | One input at VCC – 0.6 V, other inputs at VCC or GND, VCC = 2.7 V to 3.6 V |
TA = 25°C | 500 | µA | ||||
TA = –40°C to 125°C | 5000 | ||||||||
Ci | Input capacitance | VI = VCC or GND, VCC = 3.3 V | 5 | pF |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
tpd | Propagation (delay) time | From A (input) to Y (output) |
VCC = 1.8 V ±0.15 V, SN74LVC04A only | TA = 25°C | 1 | 4.1 | 7.5 | ns |
TA = –40°C to 85°C | 1 | 8 | ||||||
TA = –40°C to 125°C | 1 | 9.5 | ||||||
VCC = 2.5 V ±0.2 V, SN74LVC04A only | TA = 25°C | 1 | 3.6 | 7 | ||||
TA = –40°C to 85°C | 1 | 7.5 | ||||||
TA = –40°C to 125°C | 1 | 9 | ||||||
VCC = 2.7 V | TA = –55°C to 125°C, SN54LVC04A | 5.5 | ||||||
TA = 25°C, SN74LVC04A | 1 | 3 | 5.3 | |||||
TA = –40°C to 85°C, SN74LVC04A | 1 | 5.5 | ||||||
TA = –40°C to 125°C, SN74LVC04A | 1 | 7 | ||||||
VCC = 3.3 V ±0.3 V | TA = –55°C to 125°C, SN54LVC04A | 0.5 | 4.5 | |||||
TA = 25°C, SN74LVC04A | 1 | 2.5 | 4.3 | |||||
TA = –40°C to 85°C, SN74LVC04A | 1 | 4.5 | ||||||
TA = –40°C to 125°C, SN74LVC04A | 1 | 6 | ||||||
tsk(o) | Skew (time), output | VCC = 3.3 V ±0.3 V, SN74LVC04A only | TA = –40°C to 85°C | 1 | ns | |||
TA = –40°C to 125°C | 1.5 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Cpd | Power dissipation capacitance per gate | f = 10 MHz, TA = 25°C | VCC = 1.8 V | 6 | pF | ||
VCC = 2.5 V | 7 | ||||||
VCC = 3.3 V | 8 |