SCAS289M January 1993 – December 2014 SN74LVC112A
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | –0.5 | 6.5 | V | |
VI | Input voltage range(2) | –0.5 | 6.5 | V | |
VO | Output voltage range(2)(3) | –0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | ±50 | mA | ||
Continuous current through VCC or GND | ±100 | mA | |||
Tstg | Storage temperature range | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | 3000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | 1500 |
THERMAL METRIC(1) | SN74LVC112A | UNIT | |||||
---|---|---|---|---|---|---|---|
D | DB | DGV | NS | PW | |||
24 PINS | |||||||
RθJA | Junction-to-ambient thermal resistance | 90.6 | 107.1 | 129.0 | 90.7 | 122.6 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 50.9 | 59.6 | 52.1 | 48.3 | 51.4 | |
RθJB | Junction-to-board thermal resistance | 44.8 | 54.4 | 62.0 | 49.4 | 64.4 | |
ψJT | Junction-to-top characterization parameter | 14.7 | 20.5 | 6.5 | 14.6 | 6.7 | |
ψJB | Junction-to-board characterization parameter | 44.5 | 53.8 | 61.3 | 49.1 | 63.8 |
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | –40°C to 85°C | –40°C to 125°C | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP(1) | MAX | MIN | MAX | MIN | MAX | |||||
VOH | IOH = –100 μA | 1.65 V to 3.6 V |
VCC – 0.2 | VCC – 0.2 | VCC – 0.2 | V | |||||
IOH = –4 mA | 1.65 V | 1.2 | 1.2 | 1.2 | |||||||
IOH = –8 mA | 2.3 V | 1.7 | 1.7 | 1.7 | |||||||
IOH = –12 mA | 2.7 V | 2.2 | 2.2 | 2.2 | |||||||
3 V | 2.4 | 2.4 | 2.4 | ||||||||
IOH = –24 mA | 3 V | 2.2 | 2.2 | 2.2 | |||||||
VOL | IOL = 100 μA | 1.65 V to 3.6 V |
0.2 | 0.2 | 0.2 | V | |||||
IOL = 4 mA | 1.65 V | 0.45 | 0.45 | 0.45 | |||||||
IOL = 8 mA | 2.3 V | 0.7 | 0.7 | 0.7 | |||||||
IOL = 12 mA | 2.7 V | 0.4 | 0.4 | 0.4 | |||||||
IOL = 24 mA | 3 V | 0.55 | 0.55 | 0.55 | |||||||
II | VI = 5.5 V or GND | 3.6 V | ±5 | ±5 | ±5 | μA | |||||
ICC | VI = VCC or GND, | IO = 0 | 3.6 V | 10 | 10 | 10 | μA | ||||
ΔICC | One input at VCC – 0.6 V, Other inputs at VCC or GND |
2.7 V to 3.6 V |
500 | 500 | 500 | μA | |||||
Ci | VI = VCC or GND | 3.3 V | 4.5 | pF |
VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
VCC = 2.7 V | VCC = 3.3 V ± 0.3 V |
UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
fclock | Clock frequency | 120 | 150 | 150 | 150 | MHz | |||||
tw | Pulse duration, CLK high or low | 4.2 | 3.3 | 3.3 | 3.3 | ns | |||||
tsu | Setup time | Data before CLK↓ | 5.8 | 3.2 | 3.1 | 2.3 | ns | ||||
PRE or CLR inactive | 5 | 2.8 | 2.4 | 1.1 | |||||||
th | Hold time, data after CLK↓ | 6.2 | 4.4 | 2.5 | 0.7 | ns |
VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
VCC = 2.7 V | VCC = 3.3 V ± 0.3 V |
UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
fclock | Clock frequency | 120 | 150 | 150 | 150 | MHz | |||||
tw | Pulse duration, CLK high or low | 4.1 | 3.3 | 3.3 | 3.3 | ns | |||||
tsu | Setup time | Data before CLK↓ | 6 | 3.2 | 3.1 | 2.3 | ns | ||||
PRE or CLR inactive | 5 | 2.8 | 2.4 | 1.1 | |||||||
th | Hold time, data after CLK↓ | 6.2 | 4.7 | 2.5 | 0.7 | ns |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
VCC = 2.7 V | VCC = 3.3 V ± 0.3 V | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | TYP | MAX | ||||
fmax | 150 | 150 | 150 | 150 | MHz | |||||||
tpd | CLR or PRE | Q or Q | 5.9 | 4.1 | 5.5 | 1 | 3.4 | 4.8 | ns | |||
CLK | 5.6 | 4 | 7.1 | 1 | 3.5 | 5.9 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
VCC = 2.7 V | VCC = 3.3 V ± 0.3 V | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | TYP | MAX | ||||
fmax | 120 | 150 | 150 | 150 | MHz | |||||||
tpd | CLR or PRE | Q or Q | 6.2 | 4 | 6 | 1 | 3.4 | 5.3 | ns | |||
CLK | 6.2 | 4.1 | 7.6 | 1 | 3.5 | 6.4 |
PARAMETER | TEST CONDITIONS | VCC = 1.8 V | VCC = 2.5 V | VCC = 3.3 V | UNIT | |
---|---|---|---|---|---|---|
TYP | TYP | TYP | ||||
Cpd | Power dissipation capacitance | f = 10 MHz | See(1) | See(1) | 24 | pF |