JAJST06A February 2024 – May 2024 SN74LVC11A
PRODMIX
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
In this application, this device is used to directly control the RESET pin of a motor controller. The controller requires three input signals to all be HIGH before being enabled, and should be disabled in the event that any one signal goes LOW. The 3-input AND gate function combines the three individual reset signals into a single active-low reset signal.